??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22400.0908 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22400. - Locating Bushings for ball-lock pins, with internal hexagon
Bill of material
22400.0908 Locating Bushing
BESTNR
Ref. No.
22400.0908
AUS
Version
with internal hexagon
D1
H11
8 mm
D2
Thread
M16
D3
h9
22 mm
L1
25 mm
L2
20 mm
L3
12.0 mm
L4
17.0 mm
SW
8 mm
G
Weight
29 g
Embedded user actions